Ask HILTIAskLearnArticles
Ask HILTI

MQ Installation system Material Requirement

Posted by JAMES KKalmost 4 years ago
MQ Installation system Material Requirement

Hi HILTI
May I know generally for indoor and outdoor environments or humid environments,what are the countermeasures for the MQ Channel and accessories,and are there relevant standards?

MQ INSTALLATION SYSTEM,MQ relevant standards

1 Reply
Posted by Zacharyalmost 4 years ago

Hi James

Thanks for contacting Hilti

We have the three type of coating ,which is including the Galvanized,Hot Dip Galvanized and Stain steel

1.For the indoor application, normally using the galvanized type ,and the details as follows
Channel : S235GD or same grade steel, meets with the DIN EN10346, Sendzimir Galvanized with min of 20 micro coating.
Accessories : S235JR or the same grade steel,meets with the DIN EN 10025, Galvanized according DIN EN ISO 2081 with in min average 13 micro coating.

2.For the outdoor application, normally using the Hot Dip Galvanized and stain steel
The Channel and Accessories using the same S235JR grade steel ,meets with the DIN EN 10025, and the Hot Dip Galvanized according to DIN EN ISO 1461 with min average of 45 micro coating.

Cheers
Zachary

MQ INSTALLATION SYSTEM,MQ INSTALLATION MATERIALS,MQ COATING STANDARDS