Ask HILTIAskLearnArticles
Ask HILTI

HST vs new HST3

Posted by WY Mokover 6 years ago
HST vs new HST3

What are the differents?

HST,HST3

2 Replies
Posted by Tania@Hiltiover 6 years ago
Hilti Verified

Hi Mr. Mok,

Thank you for your question.

HST stud anchor is currenty being phased out and replced by the new and improved HST3 stud anchor. The major differences are as follows;
1. Load performance
HST3 exhibits higher (M8-M20) or equivalent (M24) load performance compared to HST. HST3 can be applied in any case to directly replace HST. Revision of calculation can be carried out by Hilti Profis Anchor software or as per Hilti anchor design manual.
2. Application range on concrete
HST3 has an engineering judgement to support installation in a more extensive range of concrete graded (15N/mm2 to 95N/mm2), compared to HST
3. Edge and anchor spacing distance requirements
HST3 requires smaller (M8-M20) or equivalent (M24) minimum edge and spacing distanced compared to HST (refer to Hilti anchor technical manual for more information).
4. Embedment depths
HST3 gives the option of two embedment depths including a shallower embedment, whereas HST only provided one embedment depth.
5. Drilling methods
HST3 is approved for 3 different drilling methods 1) hammer drilling, 2) diamond coring and 3) hollow drill bit where as HST is only approved for hammer drilling.


Cheers,
Tania


Posted by Tania@Hiltiover 6 years ago

莫生你好,多謝你的查詢。
HST3其實是HST的進化版,它在以下多方面的技術都提升了從而得到更佳效能:

1.                負載力性能
HST3比HST更有高的負載性能,它亦能完全替代HST。
2.                混凝土(石屎)應用
HST3比HST能夠應用於混凝土(石屎)之等級較廣,由15N/mm2 至 95N/mm2都可。
3.               與混凝土(石屎)邊距
與HST相比,HST3需要更少的邊距和間距。有關詳細信息,請參閱Hilti錨技術手冊。
4.                埋深長度
HST3有兩個埋深長度(標準及較淺)選擇而HST只有一個。
5.                鑽孔方法
HST3獲得認證能夠使用三種不同鑽孔方法

Cheers,
Tania


Content is loading