question.postedBy Jennyover 5 years ago
CFS-SP WB method statement
I would like to know the proper method of using the CFS-SP WB and how to do the inspection?
1 question.answer.reply
question.postedBy Tania@Hiltiover 5 years ago
Hi Jenny,
Thank you for your question.
The mineral wool of density of 60kg/m3 is compressed by 25% and friction fit into the gap. CFS-SP WB joint spray is brushed on top of the mineral wool with a wet film thickness of 3mm. The joint spray shall at least overlap with both edges of substrates by 15 mm. The acrylic joint spray may take half day to be tact free. For application in high humidity condition, silicon based joint spray is highly recommended. Please find the method statement for your reference.
Let us know if you need any further information.
Cheers,
Tania