Tania@Hilti

Moderator
Member since 2017

0 Questions See all


This user has not asked any questions.

132 Answers See all

Date Question
14 Sep 2018, 4:22 pm Can I put two different models of anchor system in Profis? 0 votes
13 Sep 2018, 10:04 am Where can I get the BD ref no of HY200 of 16mm rebar 0 votes
10 Sep 2018, 4:53 pm min. spacing vs critical spacing 0 votes

1 Comment See all

Date
08 May 2018, 3:35 pm No. CPD hour omitted on certificate

1880 Reputation See all

Date Action Action
02 Aug 2018, 3:06 pm 40 Answer accepted BS 476 request?
27 Jun 2018, 4:32 pm 10 Answer posted What anchor would be recommended on Gypsum block?
19 Jun 2018, 5:38 pm 10 Answer posted CP648 vs CFS-B
19 Jun 2018, 5:37 pm 10 Answer posted CP648 vs CFS-B
13 Jun 2018, 6:24 pm 40 Answer accepted What is the best solution of misplaced couplers?
13 Jun 2018, 6:24 pm 20 Answer upvoted What is the best solution of misplaced couplers?
13 Jun 2018, 5:18 pm 10 Answer posted What is the best solution of misplaced couplers?
08 Jun 2018, 2:52 pm 40 Answer accepted What are the differences between HST3 and HSA?
08 Jun 2018, 2:51 pm 40 Answer accepted 想問下hsl3r 不銹鋼個隻profis有無得計 搵唔到
07 Jun 2018, 5:15 pm 10 Answer posted 想問下hsl3r 不銹鋼個隻profis有無得計 搵唔到

6 Badges See all

Date Badge
28 Jun 2018, 4:43 pm Geek 5 certificates (Continuing Education) from Ask Hilti received 1hr Profis Anchor and ETAG Design Method Seminar
29 Jan 2018, 11:44 am First question First question asked
28 Sep 2017, 11:26 am Answer accepted First answer got accepted How to show FOS=3 in Profis Anchor report?